2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AWP KS600

Expand Table
EN
1/5
Product Type
PT
Profile
PROVIS
Panel Width
CW
LOD Level
LODLEVEL
Length
L [mm]
Core thickness (CT)
CT [mm]
Core Type
CIT
Thermal transmittance
U [W/m2K]
Mass
W [kg/m2]
Panel Application
APL
External Coating
MAT
External Color
COL
Internal Coatings
MAT2
Download Revit Project File (.rvt)
BIM
Internal Color
COL2
1
2
3
4
5
6
7
8
9
10
11
Quadcore Architectural Wall Panel
EB (Euro-Box)
KS600
300
1800
45
QC
0.460
9,70
Vertical
XL Forte
White
Kingspan CLEANsafe
https://docs.b360.autodesk.com/shares/053bc3b2-1f15-4f3c-ab04-f360057b133a
White
Quadcore Architectural Wall Panel
EB (Euro-Box)
KS600
300
1800
54
QC
0.350
10,10
Vertical
XL Forte
White
Kingspan CLEANsafe
https://docs.b360.autodesk.com/shares/053bc3b2-1f15-4f3c-ab04-f360057b133a
White
Quadcore Architectural Wall Panel
EB (Euro-Box)
KS600
300
1800
60
QC
0.320
10,30
Vertical
XL Forte
White
Kingspan CLEANsafe
https://docs.b360.autodesk.com/shares/053bc3b2-1f15-4f3c-ab04-f360057b133a
White
Quadcore Architectural Wall Panel
EB (Euro-Box)
KS600
300
1800
70
QC
0.270
10,70
Vertical
XL Forte
White
Kingspan CLEANsafe
https://docs.b360.autodesk.com/shares/053bc3b2-1f15-4f3c-ab04-f360057b133a
White
Quadcore Architectural Wall Panel
EB (Euro-Box)
KS600
300
1800
74
QC
0.250
10,90
Vertical
XL Forte
White
Kingspan CLEANsafe
https://docs.b360.autodesk.com/shares/053bc3b2-1f15-4f3c-ab04-f360057b133a
White
Quadcore Architectural Wall Panel
EB (Euro-Box)
KS600
300
1800
80
QC
0.230
11,10
Vertical
XL Forte
White
Kingspan CLEANsafe
https://docs.b360.autodesk.com/shares/053bc3b2-1f15-4f3c-ab04-f360057b133a
White
Quadcore Architectural Wall Panel
EB (Euro-Box)
KS600
300
1800
88
QC
0.210
11,40
Vertical
XL Forte
White
Kingspan CLEANsafe
https://docs.b360.autodesk.com/shares/053bc3b2-1f15-4f3c-ab04-f360057b133a
White
Quadcore Architectural Wall Panel
EB (Euro-Box)
KS600
300
1800
100
QC
0.190
11,90
Vertical
XL Forte
White
Kingspan CLEANsafe
https://docs.b360.autodesk.com/shares/053bc3b2-1f15-4f3c-ab04-f360057b133a
White
Quadcore Architectural Wall Panel
EB (Euro-Box)
KS600
300
1800
120
QC
0.150
12,70
Vertical
XL Forte
White
Kingspan CLEANsafe
https://docs.b360.autodesk.com/shares/053bc3b2-1f15-4f3c-ab04-f360057b133a
White
Quadcore Architectural Wall Panel
EB (Euro-Box)
KS600
300
1800
140
QC
0.130
13,50
Vertical
XL Forte
White
Kingspan CLEANsafe
https://docs.b360.autodesk.com/shares/053bc3b2-1f15-4f3c-ab04-f360057b133a
White
Quadcore Architectural Wall Panel
EB (Euro-Box)
KS600
300
1800
150
QC
0.120
13,90
Vertical
XL Forte
White
Kingspan CLEANsafe
https://docs.b360.autodesk.com/shares/053bc3b2-1f15-4f3c-ab04-f360057b133a
White
Vis komprimeret visning (11 konfigurerbare produkter)
Order numberawp_EB_QC_74_noid
Sidste ændring05.09.2025 06:57:43
Enhed

Klassifikationer

By BIM categories

BIM_ROOF_ROOF_ELEMENTS Roof / roof elements

CNS

CNSERPBASE Object Properties

OmniClass 2006

23-35_20_17 23-35 20 17 Roof Coverings
23-35_06_21 23-35 06 21 Roof and Wall Panels

OmniClass

23-13 39 11 23-13 39 11 - Exterior Roof Panels

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model

Uniclass2015

20_93_84_84 20 93 84 84 - Structural insulated roof panels